Discontinued Products
Documentation for all discontinued products.
Name | Discontinued notice letter | Successor product | Dismission date | Product page |
---|---|---|---|---|
F02 | BETTIS SCE300 | 2021 | ||
ELBS10 Electronic Line Break | ELBS 20 | 2020 | ||
IPOS EHA | ECU1000 | 2020 | ||
IPOS41 | ECU1000 | 2020 | ||
LSB (Limit Switch Box) | Buy-out component | 2020 | ||
IMVS2000V1 | IMVS2000V2 | 2019 | ||
OFO – OFOS - OFROV | Bettis Subsea Solution | 2019 | ||
Alga/s mod 0.1 | Morin S-series mod 003 ~ 36 | 2018 | ||
Morin A-series mod 006 ~ 420 | Morin B/C/S-series mod 006 ~ 420 | 2018 | ||
Morin HP 65 and 80 frame sizes | OLGA (105 bar), OLGA-H (345 bar) | 2018 | ||
Morin Series C 1485 ~ 7114 | Morin ALGA(S), Bettis G series | 2018 | ||
C Series | Icon 2000 | 2013 | ||
THD/THS | 2021 | |||
North America certification IMVS | 2022 | |||
F01 BIFFI -1ph 110-120V - Modulating | 2022 | |||
EHP | EHO | 2023 | ||
RSS & SCMHP | PressureGuard | 2023 | ||
Biffi ICON3000 | 2023 | |||
EFS_EC | 2023 | |||
Biffi ICON3000 | 2023 | |||
Biffi ICON2000 | BIFFI ICON3000 | 2024 | ||
Biffi ICON2000 Low Power | 2024 | |||
Biffi ICON 2000 EC | 2024 | |||
ICON2000 | ICON3000 | 2018 |